(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses MCo material (cobalt high speed steel). Wide choice of tip angles (60°, 90°, 120°) for centering (positioning and chamfering) before drilling
work material | general steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | Cobalt HSS | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | TiN | With/without Oil Hole | NA |
Shank diameter tolerance | h7 |
Please check the type/dimensions/specifications of the part NPD030060 in the Point Drill NPD for NC series.
Part Number |
---|
NPD030090 |
NPD030120 |
NPD040060 |
NPD040090 |
NPD040120 |
NPD050060 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Blade length ℓ (mm) | Overall Length L (mm) | shank diameter (mm) | tip angle (°) |
---|---|---|---|---|---|---|---|---|---|
฿ 539.00 | 1 Piece(s) | 5 Day(s) | 3 | 11 | 45 | 3 | 90 | ||
฿ 539.00 | 1 Piece(s) | 22 Day(s) | 3 | 11 | 45 | 3 | 120 | ||
฿ 567.00 | 1 Piece(s) | 5 Day(s) | 4 | 11 | 54 | 4 | 60 | ||
฿ 567.00 | 1 Piece(s) | 47 Day(s) | 4 | 11 | 54 | 4 | 90 | ||
฿ 567.00 | 1 Piece(s) | 5 Day(s) | 4 | 11 | 54 | 4 | 120 | ||
฿ 657.00 | 1 Piece(s) | Same day | 5 | 13 | 61 | 5 | 60 |
How can we improve?
How can we improve?