(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The weld prevention effect of the pure DLC coating provides an astonishingly long service life.
Part Number |
---|
SRE3D060 |
SRE3D080 |
SRE3D100 |
SRE3D120 |
SRE3D160 |
SRE3D200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,344.30 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 6 | 15 | 6 | 50 | ||
฿ 6,128.00 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 8 | 20 | 8 | 60 | ||
฿ 6,447.28 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 10 | 25 | 10 | 70 | ||
฿ 7,550.26 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 12 | 30 | 12 | 75 | ||
฿ 10,946.27 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 16 | 36 | 16 | 90 | ||
฿ 12,136.32 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 20 | 45 | 20 | 105 |
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 3 | Type | Roughing |
---|---|---|---|---|---|
Coating | DLC | Machining Application | Plane / Side / Groove | Blade tip shape | C plane |
Torsion Angle (θ) | Standard torsion (30-40°) |
How can we improve?
How can we improve?