(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Its unique roughing shape and the effect of OK coating enable heavy cutting and high speed machining.
Part Number |
---|
SPSRC4A050 |
SPSRC4A060 |
SPSRC4A070 |
SPSRC4A080 |
SPSRC4A090 |
SPSRC4A100 |
SPSRC4A110 |
SPSRC4A120 |
SPSRC4A140 |
SPSRC4A160 |
SPSRC4A180 |
SPSRC4A200 |
SPSRC4A220 |
SPSRC4A250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,989.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 12 | 4 | 50 | ||
฿ 2,129.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 15 | 6 | 50 | ||
฿ 2,441.73 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | - | - | - | - | ||
฿ 2,437.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 20 | 8 | 60 | ||
฿ 2,819.07 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 9 | 20 | 8 | 70 | ||
฿ 2,829.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 22 | 10 | 70 | ||
฿ 3,225.43 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 11 | 22 | 10 | 75 | ||
฿ 3,304.00 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | Same day | 12 | 26 | 12 | 75 | ||
฿ 5,866.77 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 14 | 30 | 16 | 90 | ||
฿ 6,534.36 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 16 | 32 | 16 | 90 | ||
฿ 8,914.47 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 18 | 36 | 20 | 105 | ||
฿ 8,820.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 40 | 20 | 105 | ||
฿ 13,761.76 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 22 | 40 | 20 | 120 | ||
฿ 15,096.95 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 25 | 45 | 25 | 120 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium | Number of flutes(sheet) | 4 | Type | Roughing |
---|---|---|---|---|---|
Coating | OK Coated | Machining Application | Plane / Side / Groove | Blade tip shape | C plane |
Torsion Angle (θ) | Weak torsion (15 to 25˚) |
How can we improve?
How can we improve?