1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SPSEE4A SP Series High Helix End Mill 4-Flute OK Coated

SPSEE4A SP Series High Helix End Mill 4-Flute OK Coated
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 924.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a high-torsion blade that reduces cutting resistance, realizing a finished surface with low tilt.

Part Number
SPSEE4A030
SPSEE4A040
SPSEE4A050
SPSEE4A060
SPSEE4A080
SPSEE4A100
SPSEE4A120
SPSEE4A140
SPSEE4A160
SPSEE4A180
SPSEE4A200
SPSEE4A220
SPSEE4A250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 924.00

SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 310645

฿ 980.00

SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 412645

฿ 1,064.00

SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 515650

฿ 1,092.00

SOLID CARBIDE END MILLS 1 Piece(s) Same day 615650

฿ 1,484.00

SOLID CARBIDE END MILLS 1 Piece(s) Same day 820860

฿ 2,044.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10251070

฿ 2,772.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 12301275

฿ 4,004.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 14341290

฿ 5,237.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 16361690

฿ 7,252.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 184016100

฿ 8,624.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 204520105

฿ 13,413.46

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 224620120

฿ 15,096.95

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 255025120

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 4 Type High Helical
Coating OK Coated Machining Application Plane / Side / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)