1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SPSEE3A SP Series High Helix End Mill 3-Flute OK Coated

SPSEE3A SP Series High Helix End Mill 3-Flute OK Coated
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,019.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A multi-purpose 3-flute high torsion end mill with support from rough machining to finish machining.

Part Number
SPSEE3A030
SPSEE3A040
SPSEE3A050
SPSEE3A060
SPSEE3A100
SPSEE3A120
SPSEE3A140
SPSEE3A160
SPSEE3A180
SPSEE3A200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,019.47

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 310645

฿ 1,047.02

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 412645

฿ 1,164.60

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 515650

฿ 1,093.46

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 615650

฿ 2,180.50

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 10251070

฿ 2,935.17

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 12301275

฿ 4,212.30

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 14341290

฿ 5,489.43

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 16361690

฿ 7,579.29

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 184016100

฿ 9,001.55

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 204520105

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 3 Type High Helical
Coating OK Coated Machining Application Plane / Side / Groove / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)