1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SHE Regular Shank Hard Square End Mill, 6-Flute, OK Hard Coated

SHE Regular Shank Hard Square End Mill, 6-Flute, OK Hard Coated
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,380.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique blade type and OK hard coating enable high speed machining of high hardness materials up to 65 HRC.

Part Number
SHE6H060
SHE6H080
SHE6H100
SHE6H120
SHE6H160
SHE6H200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 2,380.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 615650

฿ 3,220.00

SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 820860

฿ 4,424.00

SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 10251070

฿ 6,020.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 12301275

฿ 11,257.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 16361690

฿ 20,357.22

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 204520105

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 6 Type Square
Coating OK-H (Hard) Coated Machining Application Plane / Side / Groove / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)