(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The semi-long flutes enables use in slightly deeper machining work.
Part Number |
---|
SED4M030 |
SED4M040 |
SED4M050 |
SED4M060 |
SED4M080 |
SED4M100 |
SED4M120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,037.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 46 Day(s) | 3 | 12 | 6 | 45 | ||
฿ 1,037.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 46 Day(s) | 4 | 16 | 6 | 45 | ||
฿ 1,064.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 46 Day(s) | 5 | 20 | 6 | 50 | ||
฿ 1,120.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 46 Day(s) | 6 | 22 | 6 | 50 | ||
฿ 1,344.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 46 Day(s) | 8 | 24 | 8 | 60 | ||
฿ 2,269.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 46 Day(s) | 10 | 30 | 10 | 70 | ||
฿ 2,689.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 46 Day(s) | 12 | 36 | 12 | 75 |
Loading...
work material | general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Plane / Side | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) |
How can we improve?
How can we improve?