(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 2-flute OK coated end mill with an abundant range of blade diameters which can be used for a wide range of machining applications.
work material | general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | OK Coated | Machining Application | Plane / Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) |
Please check the type/dimensions/specifications of the part SED2A012 in the SED2A Square End Mill, 2-Flute, OK Coated series.
Part Number |
---|
SED2A007 |
SED2A008 |
SED2A009 |
SED2A013 |
SED2A014 |
SED2A015 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,372.00 | 1 Piece(s) | 46 Day(s) | 0.7 | 1.75 | 4 | 45 | ||
฿ 1,317.00 | 1 Piece(s) | 46 Day(s) | 0.8 | 2 | 4 | 45 | ||
฿ 1,372.00 | 1 Piece(s) | 46 Day(s) | 0.9 | 2.25 | 4 | 45 | ||
฿ 1,484.00 | 1 Piece(s) | 46 Day(s) | 1.3 | 3.5 | 4 | 45 | ||
฿ 1,484.00 | 1 Piece(s) | 46 Day(s) | 1.4 | 3.5 | 4 | 45 | ||
฿ 1,372.00 | 1 Piece(s) | 46 Day(s) | 1.5 | 4 | 4 | 45 |
How can we improve?
How can we improve?