(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High torsion type 3-flute endmill for aluminum with sharp corners and a blade for aluminum.
Part Number |
---|
SAE3030 |
SAE3040 |
SAE3050 |
SAE3060 |
SAE3100 |
SAE3120 |
SAE3160 |
SAE3200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,483.88 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 3 | 10 | 6 | 45 | ||
฿ 1,512.91 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 4 | 12 | 6 | 45 | ||
฿ 1,599.99 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 5 | 15 | 6 | 50 | ||
฿ 1,629.01 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 6 | 15 | 6 | 50 | ||
฿ 3,225.43 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 10 | 70 | ||
฿ 3,951.07 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 12 | 30 | 12 | 75 | ||
฿ 7,463.18 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 16 | 36 | 16 | 90 | ||
฿ 12,716.84 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 20 | 45 | 20 | 105 |
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 3 | Type | High Helical |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Plane / Side / Groove / Countersinking | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Powerful Torsion (45°-60°) |
How can we improve?
How can we improve?