(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Endmill for aluminum with sharp corners and a blade for aluminum.
Part Number |
---|
SAD2010 |
SAD2015 |
SAD2020 |
SAD2030 |
SAD2040 |
SAD2050 |
SAD2060 |
SAD2080 |
SAD2100 |
SAD2120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 847.35 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 1 | 3 | 4 | 45 | ||
฿ 847.35 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 1.5 | 4.5 | 4 | 45 | ||
฿ 1,019.47 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 2 | 6 | 4 | 45 | ||
฿ 1,064.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 47 Day(s) | 3 | 10 | 6 | 45 | ||
฿ 1,193.63 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 4 | 12 | 6 | 45 | ||
฿ 1,396.81 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 5 | 15 | 6 | 50 | ||
฿ 1,425.83 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 6 | 18 | 6 | 50 | ||
฿ 1,680.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 47 Day(s) | 8 | 24 | 8 | 60 | ||
฿ 2,383.68 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 10 | 28 | 10 | 70 | ||
฿ 3,196.40 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 12 | 32 | 12 | 75 |
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Plane / Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) |
How can we improve?
How can we improve?