1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BPD4 Brazed Square End Mill, 4-Flute, Non-Coated

BPD4 Brazed Square End Mill, 4-Flute, Non-Coated
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,320.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle tip (Z-10) enables a wide range of machining from cast iron to steel.

Part Number
BPD4F200
BPD4F220
BPD4F250
BPD4F280
BPD4F300
BPD4F320
BPD4F350
BPD4F400
BPD4F450
BPD4F500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 9,320.83

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 203220115

฿ 10,714.06

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 223220115

฿ 12,165.35

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 254025140

฿ 12,803.92

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 284025140

฿ 13,674.69

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 305032150

฿ 14,313.25

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 325032150

฿ 15,242.08

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 355032150

฿ 16,896.54

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 405032150

฿ 18,318.80

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 456342160

฿ 19,450.81

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 506342160

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum Number of flutes(sheet) 4 Type Square
Coating Non-Coated Machining Application Plane / Side Blade tip shape C plane
Torsion Angle (θ) Standard torsion (30-40°)