(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultrafine particle tip (Z-10) enables a wide range of machining from cast iron to steel.
Part Number |
---|
BED2F200 |
BED2F220 |
BED2F250 |
BED2F280 |
BED2F300 |
BED2F320 |
BED2F350 |
BED2F400 |
BED2F450 |
BED2F500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 6,098.97 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 20 | 32 | 20 | 115 | ||
฿ 6,128.00 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 22 | 32 | 20 | 115 | ||
฿ 7,579.29 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 25 | 40 | 25 | 140 | ||
฿ 8,159.80 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 28 | 40 | 25 | 140 | ||
฿ 9,117.65 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 30 | 50 | 32 | 150 | ||
฿ 9,727.19 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 32 | 50 | 32 | 150 | ||
฿ 10,975.30 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 35 | 50 | 32 | 150 | ||
฿ 13,239.30 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 40 | 50 | 32 | 150 | ||
฿ 16,083.82 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 45 | 63 | 42 | 160 | ||
฿ 17,389.98 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 50 | 63 | 42 | 160 |
Loading...
work material | general steel / Quenched and tempered steel / Cast Iron / Aluminum | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Plane / Groove | Blade tip shape | C plane |
Torsion Angle (θ) | Standard torsion (30-40°) |
How can we improve?
How can we improve?