1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnifier with Light (Magnification: x3 or x10)

MICROSCOPE

Magnifier with Light (Magnification: x3 or x10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 852.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A magnifying glass that magnifies brightly even in dark places.
[Features]
· Comes with light for brightening places with poor lighting.
· Two lenses are used: a plastic inner lens and a glass outer lens (E-3).
· Glass lens (E).
· Main body: ABS resin.
[Applications]
· Ideal for observation of stamps, jewels, watch interiors, and so on.
· Useful for reading small print in newspapers, dictionaries, etc.

 
Part Number
75708
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 852.57

MICROSCOPE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 10 Light presence With LED Light
Existence or non-existence of scale NA Lens Size(mm) φ28 Mass(g) 95
Material Body: ABS resin, Inner lens: plastic, Outer lens: glass Power Supply C Batteries x 2 (Sold Separately) Size(mm) 180×53×48
Application To observe stamps, jewels, watch interiors etc.

Please check the type/dimensions/specifications of the part 75708 in the Magnifier with Light (Magnification: x3 or x10) series.