(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A magnifying glass that's easy to view and grip.
[Features]
· A scratch-resistant high grade glass lens is used.
· Grip shaped for easy gripping
Part Number |
---|
75509 |
75517 |
75520 |
75521 |
75792 |
75793 |
75794 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Magnification (x) | Lens Size (mm) | Type | Main Body Size (mm) | Mass (g) | Material | Size (mm) | Features | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 415.06 | SWS MEASURING TOOL | 1 Piece(s) | 45 Day(s) | - | 2.5 | φ 65 | Plastic Handle | 155×65×12 | 70 | Main body (frame): Brass, Main body (handle): Vinyl chloride resin | - | It is a magnifying glass that's easy to view and grasp. It uses a scratch-resistant high-grade glass lens. | For reading small print in a newspaper or a dictionary. | ||
฿ 642.00 | SWS MEASURING TOOL | 1 Piece(s) | 4 Day(s) | - | 2 | φ75 | Plastic Handle | 185×75×13 | 104 | Main body (frame): Brass, Main body (handle): Vinyl chloride resin | - | It is a magnifying glass that's easy to view and grasp. It uses a scratch-resistant high-grade glass lens. | For reading small print in a newspaper or a dictionary. | ||
฿ 544.00 | SWS MEASURING TOOL | 1 Piece(s) | 91 Day(s) | - | 2&4 | φ75 | Double Focus | 185×85×18 | 56 | Main Body (frame, handle): ABS Resin | - | It is a magnifying glass that's easy to view and grasp. It uses a scratch-resistant high-grade glass lens. | For reading small print in a newspaper or a dictionary. | ||
฿ 742.23 | MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 10 | 2&4 | φ100 | Double Focus | 235×115×22 | 128 | Main Body (frame, handle): ABS Resin | - | It is a magnifying glass that's easy to view and grasp. It uses a scratch-resistant high-grade glass lens. | For reading small print in a newspaper or a dictionary. | ||
฿ 234.00 | MICROSCOPE | 1 Piece(s) | 91 Day(s) | - | 3 | φ 65 | Plastic Handle | 182X74X17 | 83 | Main Body (frame, handle): ABS Resin | - | A scratch-resistant high grade glass lens is used | - | ||
฿ 281.28 | SWS MICROSCOPE | 1 Piece(s) | 45 Day(s) | - | 2.5 | φ75 | - | - | 96 | Main Body (frame, handle): ABS Resin | 192×83×17 | It is a magnifying glass that's easy to view and grasp. It uses a scratch-resistant high-grade glass lens. | For reading small print in a newspaper or a dictionary. | ||
฿ 389.00 | MICROSCOPE | 1 Piece(s) | 4 Day(s) | - | 2 | φ100 | - | - | 178 | Main Body (frame, handle): ABS Resin | 228×107×17 | It is a magnifying glass that's easy to view and grasp. It uses a scratch-resistant high-grade glass lens. | For reading small print in a newspaper or a dictionary. |
Loading...
Product Type | Handheld Loupe | Light presence | NA | Existence or non-existence of scale | NA |
---|
How can we improve?
How can we improve?