(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stand-type that frees both hands.
Product Type | Stand Magnifier | Magnification(x) | 6 | Light presence | NA |
---|---|---|---|---|---|
Existence or non-existence of scale | NA | Lens Size(mm) | φ25 | Mounting Type | Stand-Type Flexible Arm |
Mass(g) | 43 | Material | Body: aluminum | Size(mm) | 51×38×50 |
Application | With a 25 mm scale for measuring dimensions of small objects. |
Please check the type/dimensions/specifications of the part 75763 in the Loupe G stand type 75763 series.
How can we improve?
How can we improve?