1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Needle, Scribing Needle

SWS MARKING

Replacement Needle, Scribing Needle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A replacement needle for Shinwa's scribe needle

 
Part Number
74468
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 109.00

SWS MARKING 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Replacement Lead Single Product/Set Classification Single Item Mass(g) 4
Size(mm) 64×3.5×3.5 Application 1 pc for D Scribe Needle Material Needle tip: Tungsten steel

Please check the type/dimensions/specifications of the part 74468 in the Replacement Needle, Scribing Needle series.