1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scribing Needle C Pencil Type

MARKING

Scribing Needle C Pencil Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 477.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pencil scriber for scribing general steel such as iron, plastic, or wood.
[Features]
· Long life with the attached carbide tip.
· Needle can be stored for convenient portability.
· The needle can be replaced (spare needles can be purchased separately).
[Applications]
· Useful for scribing on iron, general steel, plastic, or wood.

 
Part Number
78654
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 477.00

MARKING 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Product Type Pencil Type Scribing Needle Shaft Diameter(mm) 8 Tip specifications Carbide tip
Single Product/Set Classification Single Item Mass(g) 12 Size(mm) 140×11×8
Features ● With carbide tip. ● Needle can be stored to make it convenient to carry.

Please check the type/dimensions/specifications of the part 78654 in the Scribing Needle C Pencil Type series.