1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No.8 Screw File

VSL HAND TOOL

No.8 Screw File
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 897.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Although a part of the blade may have chipped corners, this does not indicate a functional problem as the corners are not intended for use.

Product Description

Tool for restoring screws.
[Features]
· A screw file that can be used for screws with 8 different pitches.
· For quick recovery of screws on machine tools, cars and others.
[Applications]
· For disassembly and repair of machinery and vehicle assemblies.

Part Number
NO.8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 897.50

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Precise File Roughness of grain Coarse/Fine Single Product Set Product Single Item
Pitch Size(mm) 0.75/1.00/1.25/1.50/1.75/2.00/2.50/3.00 Features Applicable to 8 types of screw pitches. Application Recovery work is performed rapidly on external damages of screws on construction machinery, cars and others.
Trusco Code 371-4471

Please check the type/dimensions/specifications of the part NO.8 in the No.8 Screw File series.