1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Drilling Machine DP2250R

DRILLING MACHINE

Small Drilling Machine DP2250R
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,309.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small and space saving type equipped as standard with a handy depth scale, ideal for repeated drilling of holes of the same depth. Compact tabletop drilling machine with continuously variable speed controller built in, suitable for a wide range of purposes from woodworking to metalworking. Even vise and drill chucks are included as standard.

 
Part Number
DP2250R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,309.00

฿ 12,247.20

DRILLING MACHINE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Bench Drilling Machine Power(V) Single-phase 100 Work Table(mm) 172×188
Chuck Spacing(mm) 150 (Distance from Drill Chuck to Worktable) Spindle Taper JT-1 Rotation Speed(min-1) 3200~6200
Rated Frequency(Hz) 50/60 Rated Power Consumption(W) 200 Weight(g) 7000
Installation Surface Dimensions(mm) W180×D255 Body Sizes(mm) 180×275×410 Drilling Capacity: Woodwork(mm) 1–10
Drilling Capacity: Metalworking(mm) 1~6.5 Package Contents Small Drilling Machine DP-2250R / Drill Chuck / Chuck Key / Vise / Vise Fixture Complete Set / Standard Tool

Please check the type/dimensions/specifications of the part DP2250R in the Small Drilling Machine DP2250R series.