(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A highly reliable DC ammeter produced using superior technology. DIN standard 72 x 36 (mm) ammeter (P72C), DIN standard 96 x 48 (mm) ammeter (P96C). 2,000 count DPM (P72C ammeter), 4,000 count DPM (P96C ammeter). Range settings can be made by switching the substrate connector.
Part Number |
---|
MT-P72C |
MT-P96C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Height (mm) | Display | JAN Code | Mass (g) | Measurement range | Character height (mm) | Display refresh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,886.71 | MEASURING TOOL | 1 Piece(s) | Same day | 72 | 36 | 3 1/2 LCD display maximum display 1999 | 4986702101398 | Approximately 30 | 199.9μA/1999μA/19.99mA/199.9mA | 17.2 | 3 times/sec | ||
฿ 3,112.00 | MHT MEASURING TOOL | 1 Piece(s) | 16 Day(s) | 96 | 48 | 3 3/4 LCD display maximum display 3999 | 4986702101404 | Approximately 50 | 399.9μA/3999μA/39.99mA/399.9mA | 24.9 | 2 times/sec |
Loading...
Product Type | Digital Clamp Meter | Depth(mm) | 22 | Application environment | 0-40°C 80%RH or less, However, there must be no condensation |
---|---|---|---|---|---|
Storage environment | -10 to 60°C 80%RH or less, but do not subject to condensation | Accuracy | ±1.2%rdg±2dgt (refer to tabs on outline drawings for details) | Power Supply | 3-14 VDC (Rated voltage: 3 V) |
Range switching | Manual Switch | Resolution | 0.1μA/1μA/10μA/100μA | Features | Highly reliable DC ammeter created from outstanding technology. DIN standard 72 x 36 (mm) ammeter (P72C), DIN standard 96 x 48 (mm) ammeter (P96C), 2,000 count DPM (P72C ammeter), 4,000 count DPM (P96C ammeter), range settings by switching connectors on the circuit board |
Input exceeded display | OL Display | Internal resistance | 100Ω/100Ω/1Ω/1Ω | Maximum input | 50mA/50mA/500mA/500mA |
Startup condition | Power Start Up Condition: Less than 1 second between 0 to 3 V / Power Off Time before Activation: 3 seconds or more |
How can we improve?
How can we improve?