1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3200 Count Digital Panel Meter Module

3200 Count Digital Panel Meter Module
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,629.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For assembly to devices, experiments/research, prototypes, educational materials. Can be used as a multimeter as well as a DC voltmeter and ammeter. 3 VDC power supply. It can also be easily set for AC. With unit symbols. Includes a bezel useful for incorporating in panels. Simple and low cost.

 
Part Number
MT-320
MT-321V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRange JAN Code

฿ 1,629.30

MHT MEASURING TOOL 1 Piece(s) 45 Day(s) DC:±300mV/±3V/±30V/±300V/±1000V/AC:3V/30V/300V/500V/Ω:300Ω/3kΩ/30kΩ/300kΩ/3MΩ/30MΩ4986702201180

฿ 999,999,999.00

MHT MEASURING TOOL 1 Piece(s) Quote DC:±300mV/±3V/±30V/±300V/±1000V/AC:3V/30V/300V/500V4986702201197

Loading...

  1. 1

Basic Information

Product Type Digital Tester Dimensions (board size)(mm) 80X53 Power Supply DC3V
Display 3 3/4-digit LCD display, character height 13 mm, maximum display: 3200, with bar graph Mass(g) Approx. 45 Features For embedding an equipment, experiment / research, trial production, teaching material. Applicable to multimeter as well as DC voltmeter / ammeter. 3 V DC power supply. It can be easily set for AC. With unit sign. With a convenient bezel for built-in panel. Simple & Low Cost