(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Parallel/serial modes can be switched.
· Each parameter L/C/R is automatically selected and measured in the optimal range.
· Test frequency: 100/120 Hz, 1/10/100 kHz.
· D (loss coefficient), Q (quality coefficient), and θ (phase angle) can be measured.
· SMDC-21 and SMDA-22 (sold separately) are ideal for measurement of surface-mounted components.
· Data can be edited on a PC using a USB/RS232C connection
Product Type | Digital Tester | Resistance(Ω) | 20Ω/200Ω/2kΩ/20kΩ/200kΩ/2MΩ/20MΩ/200MΩ | Width(mm) | 88 |
---|---|---|---|---|---|
Depth(mm) | 41 | Height(mm) | 193 | Application environment | 0 to 50°C 70% RH or less (However, there must be no condensation) |
Storage environment | 0-60°C 80% RH or less (However, there must be no condensation) | Measurement frequency | 100Hz、120Hz、1kHz、10kHz、100kHz | Power Supply | 006PX1 battery life: approx. 20 years |
Display | Main Display 19,999 Counts, Sub Display 1,999 Counts | JAN Code | 4986702101350 | Mass(g) | Approximately 390 |
Measurement parameter | L (Inductance), C (Capacitance), R (Resistance), D (Damage Coefficient), Q (Quality Coefficient), θ(Phase Angle), ESR | Measurement mode | Serial, Parallel Mode | Capacitance | 20pF/200pF/2000pF/20nF/200nF/2000nF/20μF/200μF/2000μF/20mF |
Inductance | 20μH/200μH/2000μH/20mH/200mH/2000mH/20H/200H/2000H | Features | It can be switched between parallel and serial mode. Each parameter L/C/R is automatically selected and measured in the optimal range. Test frequencies: 100/120 Hz, 1/10/100 kHz. D (loss coefficient), Q (quality coefficient), and θ (phase angle) can be measured. Perfect for measuring surface mount devices using SMDC-21 and SMDA-22, sold separately. | Accessories | Test Clip (Red/Black), Manual, Battery |
Please check the type/dimensions/specifications of the part LCR-9183 in the Handy Type Smart LCR Meter series.
How can we improve?
How can we improve?