1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LAN Cable Tester

MEASURING TOOL

LAN Cable Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,202.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- LCD display.
- Test pin configuration for 10/100 base-T cable, 10 base-2 cable, RJ45/RJ11 modular cables, AT and T 258 A cable, EIA/TIA 568A/568B cables and Token Ring Cables etc.
- Verify cable continuity, opens, shorts and miss-wired.
- Auto and manual scan function.
- Ground wire test.
- Locked status wire function.
- Detected defective wire warning (buzzer).
- Function Keys: ON/OFF, Test, Auto, Lock, Manual.
- Low battery indication.

Part Number
LC-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,202.84

MEASURING TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Other Accessories Width(mm) 56/23 Depth(mm) 38/24
Height(mm) 130/72 Power Supply 006P(9 V)X1 Display 8 Pair LED and LED for Ground Wire Test
JAN Code 4986702202484 Mass(g) Approx. 116 (Main Body) / Approx. 30 (Laminator Unit) Function Auto and manual scan, RJ45-EIA, 568A/568B (AT&T 258A), 10/100 Base-T, 10 Base-2
Failure decision Open, Short, Cross Pair, Ground Wire Open/Short Connector RJ45/RJ11, BNC (by adapter cable) Features LAN cable tester with LED lamp that is convenient for operations in a dark place. The LAN cable open, shorted, reversed, split pair crossing, and other connections defects/defect judgments are performed. With battery residual charge warning. With remote terminal
Accessories Remote Terminator Cable (RJ-45/RJ-11), BNC Connector, Special Case, 006P (9 V) Battery

Please check the type/dimensions/specifications of the part LC-90 in the LAN Cable Tester series.