1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Insulation Tester MT-2401·MT-2402

Digital Insulation Tester MT-2401·MT-2402
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large LCD and bar graph display. Digital 3-rating type. Carrying case included. With memory function. Comes with data hold function.

 
Part Number
MT-2401
MT-2402
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAlternating Current Voltage
(V)
Rated measurement voltage
(V/MΩ)
JAN Code Measurement range Resolution Accuracy

฿ 999,999,999.00

MHT MEASURING TOOL 1 Piece(s) Quote 300/600250/500/100049867021012444/40/400/2000MΩ(250V)4/40/400/2000MΩ(500V)4/40/400/2000MΩ(1000V)1/10/100kΩ/1MΩ(250V)1/10/100kΩ/1MΩ(500V)1/10/100kΩ/1MΩ(1000V)4~400MΩ:±(3.5%+8dgt)/2000MΩ:±(5.0%+8dgt)

฿ 999,999,999.00

MHT MEASURING TOOL 1 Piece(s) Quote 600125/250/50049867021012374/40/400/1000MΩ(125V)4/40/400/2000MΩ(250V)4/40/400/2000MΩ(500V)1/10/100kΩ/1MΩ(125V)1/10/100kΩ/1MΩ(250V)1/10/100kΩ/1MΩ(500V)4~400MΩ:±(3.5%+8dgt)/1000MΩ:±(5.0%+8dgt)

Loading...

  1. 1

Basic Information

Product Type Digital Insulation Resistance Meter Width(mm) 160 Depth(mm) 43
Height(mm) 100 Conduction check 400 Ω (Resolution: 0.1 Ω) Power Supply DC12V(AA1.5VX8)
Mass(g) Approximately 700 Features Large LCD and bar graph display. Digital 3 rated type. With carrying case. Memory function included. With Data Hold Function Accessories Line earth test lead x 1 set, hard case, single 3x8 (built-in body), users manual