1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket Type Digital Multimeter MT-4090 (Part Number)

MHT MEASURING TOOL

Pocket Type Digital Multimeter MT-4090
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,017.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2,000 count multifunction type. Auto Power Off. Data hold. Japanese version supported indicator board. With 200 mA AC/DC range. MAX hold.

 
Part Number
MT-4090
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,017.00

MHT MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 200mV/2V/20V/200V/600V Alternating Current Voltage(V) 200mV/2V/20V/200V/600V
Direct Current Voltage(A) 20mA/200mA Alternating Electrical Current(A) 20mA/200mA Width(mm) 77
Depth(mm) 17 Height(mm) 118 Ω 200Ω/2kΩ/20kΩ/200kΩ/2MΩ/20MΩ
Power Supply CR2023 x 1 (built into main unit) JAN Code 4986702101275 Mass(g) Approximately 125
Features 2,000 count multifunction type. Automatic power off. Data hold. Japanese available for signboard. With AC/DC 200 mA range. MAX hold

Please check the type/dimensions/specifications of the part MT-4090 in the Pocket Type Digital Multimeter MT-4090 series.