(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PC compatible multifunction 4,000 count. With MAX/MIN function for voltage and current range. Static capacitance, frequency range and duty ratio can be measured. Equipped with USB communication function. With a back light useful for measurements in dark places. Indicator board that supports Japanese display for simple and easy range setting.
Product Type | Digital Tester | DC Voltage(V) | 400mV/4V/40V/400V/1000V | Alternating Current Voltage(V) | 400mV/4V/40V/400V/750V |
---|---|---|---|---|---|
Direct Current Voltage(A) | 400μA/4000μA/40mA/400mA/4A/10A | Alternating Electrical Current(A) | 400μA/4000μA/40mA/400mA/4A/10A | Width(mm) | 98 |
Depth(mm) | 39 | Height(mm) | 177 | Frequency bands | 9.999Hz~10MHz |
Capacitance | 40nF/400nF/4μF/40μF/400μF/4000μF | Ω | 400Ω/4kΩ/40kΩ/400kΩ/4MΩ/40MΩ | Power Supply | 006P(9V)X1 |
JAN Code | 4986702202040 | Mass(g) | Approx. 300 | Features | PC compatible multi function 4,000 count. Voltage/current range with MAX/MIN function. Measurement available in electrostatic capacity/frequency/duty ratio. USB communication function installed. With back light useful for measuring in dark place. Indication board compatible to Japanese display for simple and easy setting of range |
Accessories | Test Lead, Battery, Manual, PC Connection Kit |
How can we improve?
How can we improve?