(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An all-in-one, full-color, handy oscilloscope equipped with the DMM function for a 4,000 count true effective value type. Equipped with USB communication function, data transfer to personal computer is possible
Product Type | Digital Tester | DC Voltage(V) | 0.4~400 | Alternating Current Voltage(V) | 4~400 |
---|---|---|---|---|---|
Direct Current Voltage(A) | 0.04~10 | Alternating Electrical Current(A) | 0.04~10 | Resistance(Ω) | 400~4M |
Width(mm) | 122 | Depth(mm) | 45 | Height(mm) | 186 |
Frequency bands | 60MHz | Input impedance | 1MΩ | Capacitance | 51.2nF~100μF/3.0%rdg+5dgt |
Sampling | Maximum 250 MS/S | JAN Code | 4986702201968 | Mass(g) | Approximately 690 |
Trigger | Edge (Normal, Single Shot, Automatic), Video | Maximum record length | 6,000 Points Per Input | Power | AC Adapter, Rechargeable Lithium Battery (included) |
LCD specification | 3.8 inch color LCD | Number of Channels | 2 Channels | Input channel number | 2 channels + digital multimeter function (RMS) |
Voltage axis range | 5mV/div~5V/div | Time axis range | 5ns/div~5s/div | Coupling | AC / DC |
Accessories | Instruction Manual / CD-R for PC Operation / USB Cable, Portable Aluminum Case / Probe for Oscilloscope x2 / Test Lead X 1 / AC Adapter / Adapter for 20 A Measurement / Adapter for Capacitance Measurement |
Please check the type/dimensions/specifications of the part MT-775 in the Digital oscilloscope series.
How can we improve?
How can we improve?