(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Conforms to IEC942 class 2; calibration points are 94 dB and 114 dB.
· Enables the simple calibration of sound level meters.
· Can be connected to 1 inch and 1/2 inch diameter microphones
Product Type | Sound-level meter | Measurement details | Noise | Size(mm) | 63(W)X113(H)X44(D) |
---|---|---|---|---|---|
Mass(g) | Approx. 170 | Type | Conforms to class 2, calibration point is 94 dB and 114 dB | Power Supply | 006P(9V)X1 |
Output pressure alert label | 114 dB and 94 dB (In the designated usage environment) | Output frequency | 1000Hz±4% | Provisions Environment | Air temperature 23° C Humidity 50% Atmospheric pressure 1,013 mbar |
Temperature coefficient | ±0.0015dB/℃ | Humidity coefficient | ±0.1dB/10%RH | Linearity | 3 % or less |
Sound pressure level accuracy | ±0.5 dB (under prescribed operating environment) | Operating/storage environments | 0~40℃/-10~60℃ |
How can we improve?
How can we improve?