1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Polarity Checker

MHT MEASURING TOOL

Magnetic Polarity Checker
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,668.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Card sized, making it conveniently portable.
· As educational materials regarding various types of magnetism (ferrite, neodymium, Alnico).
· For checking the polarity of magnets.
· Displays polarity judgment with N pole (red) and S pole (blue) along with 2 types of buzzer

 
Part Number
MT-NS1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,668.13

MHT MEASURING TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Measurement details Magnetic Polarity Checker Size(mm) 85(W)X55(H)X6(D) Mass(g) Approx. 25
Type A card size that's convenient to carry Accessories Battery, Instruction Manual, Plastic Case Power Supply CR2025 (3 V) x 1 (built into main unit)
Application Environment Temperature: 0 to 40°C Humidity: 70% or less, however, no condensation Discrimination ability N Pole/S Pole About 1 mT or more LED lights N Pole (Red Light) S Pole (Blue Light)
Buzzer sounds 2 N Pole: Emits Sound at Short Intervals S Pole: Emits Sound at Long Intervals