1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket Size UV Intensity Meter

MHT MEASURING TOOL

Pocket Size UV Intensity Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,654.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Palm-sized, easy single touch operation.
· Lightweight, compact and inexpensive ultraviolet intensity meter.
· MAX/MIN value, data hold functions

 
Part Number
SP-82UV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,654.35

MHT MEASURING TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Measurement details Ultraviolet Size(mm) 45(W)X120(H)X20(D) Accuracy ±(4%F.S+2dgt)
Resolution(lx) 1uW/cm² 0.01mW/cm² Mass(g) Approx. 160 Type Palm-sized and easy single touch operation
Accessories Battery, Instruction Manual Power Supply CR2032 (3 V) x 1, Consumption Current: Approx. 5 mA Display Maximum Display 1,999 Count, Character Height 8 mm
Measurement range 0~1999uW/cm² 2~20.00mW/cm² Measurement wave length 250~390nm Response time Approx. 0.4 Seconds