1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Moisture Meter

MHT MEASURING TOOL

Digital Moisture Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,771.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For measuring water content in general wood, etc. Standard model for measurement of moisture in wood.
· Data hold, maximum/minimum value display.
· Auto Power Off, Battery Consumption Display

 
Part Number
MS-7001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,771.80

MHT MEASURING TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Measurement details Moisture (timber) Measuring Range 9~30% Body size(mm) 78(W)X185(H)X38(D)
Watershed Probe(mm) 165Xφ23 Accuracy at ± (4%rdg+5dgt) 23±5°C Display resolution 0.001
Mass(g) Approx. 330 Type For measuring water content in general wood, etc. Standard model of wood water content measurement Accessories Battery and Water Probe x 1, Pin Type Moisture Electrode x 10, Mobile Case, Instruction Manual
Power Supply 006P Layered Dry Cell Battery X1 Application Environment 0~50℃ 0~80%RH Measurement Principle Pin Type Water Electrode x 2 for Conductivity Measurement
Display 3.5 Digits, LCD, About 0.8 Seconds/Cycle