1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket Size Multi Wind Speed And Air Flow Meter

MHT MEASURING TOOL

Pocket Size Multi Wind Speed And Air Flow Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight and compact design for easy carrying.
· Can measure wind speed, air volume, and temperature with 1 unit.
· Ideal for maintenance/inspection for civil engineering, construction, and HVAC equipment.
· Data Hold, MAX/MIN Value Display

 
Part Number
SP-82AT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,200.00

MHT MEASURING TOOL 1 Piece(s) 36 Day(s)

Loading...

  1. 1

Basic Information

Product Type Anemometer Measurement items Wind speed / Air volume Measuring Range Wind speed: 0.4-20 m/s, Wind volume: 0.024-36,000 CMM, Temperature 0-50°C
Size(mm) 45(W)X120(H)X20(D) Accuracy ±3%F.S Resolution(lx) Wind speed: 0.1 m/s, Wind volume: 0.001/0.01/0.1/1 CMM, Temperature 0.1°C
Mass(g) Approx. 160 Type Lightweight and Compact Design for Easy Carrying Power Supply CR-2032 x 1, Current Consumption: Approx. 5 mADC
Application Environment 0-50°C 80% RH or less (However, there must be no condensation)

Please check the type/dimensions/specifications of the part SP-82AT in the Pocket Size Multi Wind Speed And Air Flow Meter series.