(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Measurement of both tension and compression directions.
· Superior high precision, high resolution, and repeatability.
· With back light.
· Display direction is switchable.
· Authentic stand that is convenient for measurement (sold separately)
Measurement details | Force gauge | Measuring Range | 0~5000g/176.4oz/49.03Newton | Size(mm) | 90(W)X215(H)X45(D) |
---|---|---|---|---|---|
Accuracy | at ± (0.4%+1dgt) 23°C±5°C | Minimum display | 3g/0.10oz/0.03Newton | Display resolution | 1g/0.05oz/0.01Newton |
Mass(g) | Approximately 600 | Type | Measurement of both pull and compression directions | Accessories | AA Batteries x 6, Hard Case, Flat Adapter, Hook Adapter, Conical Adapter, Chisel Adapter, 120 mm Extension Arm, Instruction Manual, Warranty |
Power Supply | AA Batteries x 6, Consumption Current: Approx. 24 mA DC (Battery), AC Adapter (Sold Separately) | Application Environment | 0-50°C 80%RH or less | Display | 5-digit LCD Unit: g/oz/Newton, Display Interval: Fast (0.2 Seconds), Slow (0.6 Seconds) |
How can we improve?
How can we improve?