1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Handy Wind Cup Type Anemometer

MHT MEASURING TOOL

Digital Handy Wind Cup Type Anemometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,025.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cup anemometer with high reliability for outdoor wind speed measurement.
· IP65 water/dust-proof type.
· Maximum/minimum value data hold.
· Includes 100-Point Memory Function

 
Part Number
AM-4220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,025.58

MHT MEASURING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Anemometer Measurement items Wind speed Size(mm) 40(W)X190(H)X32(D)
Cup and vane(mm) 135φ (Rotation Radius) Mass(g) Approx. 180 Type Cup anemometer with high reliability for outdoor high speed measurement.
Sensor Cup Vane Type Accessories Hard Case, Manual, Battery Power Supply AAA Cell X4
Display 3.5-digit LCD display Measurement range feature 0.9~35.0m/s 2.5~126.0km/h 1.4~68.0Knot 144~6895ft/min 1.6~78.2mile/h Resolution feature 0.1m/s 0.1km/h 0.1Knot 1ft/min 0.1mile/h
Measurement accuracy feature ±(2%+0.2)m/s ±(2%+0.8)km/h ±(2%+0.4)Knot ±(2%+40)ft/min ±(2%+0.4)mile/h