(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multi wind speed meter that can measure temperature, humidity, brightness, wind speed, and noise with 1 unit.
[Features]
· Provides superior cost performance as it can control temperature, humidity, brightness, wind speed, and noise with 1 unit.
· Maximum and minimum measurement values can be held.
[Applications]
· For brightness control of working environments, public facilities, etc.
· For management of wind speed in HVAC, ducts, etc.
· For humidity control in refrigeration and freezing.
· For vibration measurements of mechanical equipment.
Measurement items | Wind speed / Temperature / Humidity / Illuminance | Measurement details | Noise | Size(mm) | 70(W)X248(H)X34(D) |
---|---|---|---|---|---|
Mass(g) | Approximately 335 | Type | 1 multi-environment measuring instrument which can perform the measures of a total of 5 types of meters; a sound level meter, a illuminometer, an anemometer, a thermometer, and a hygrometer | Accessories | Windproof Screen, Battery, Manual, Soft Case |
Power Supply | UM4 x 4 pcs, 6 VDC (AC adapter sold separately) | Data output | Connects to PC via RS232C/USB | Application Environment | Temperature: 0 to 40°C/Humidity: 10 to 85% RH (but without condensation) |
Separately sold parts | Dedicated AC Adapter/Noise Calibrator: MT-325/RS232C Cable: Model UPCB-02/Dedicated Software: Model SW-U801-WIN/USB Cable: Model USB-01 | Wind gauge range | 0.4~30m/s | Wind speed meter resolution | 0.1m/s |
Wind gauge accuracy | ≦20m/sec±3%F.S >20m/sec±4%F.S | Luminometer range | 0~2200Lux、180~20000Lux | Luminometer resolution | 1Lux、10Lux |
Luminometer accuracy | ±5%rdg+8dgt | Oven Temperature (Thermistor) | 0~50°C | Temperature (Thermistor) Resolution | 0.1℃ |
Precision Temperature (Thermistor) | ±2℃ | Temperature (Thermal Conductive vs K/J) Type Range | -100 to 1300°C | Temperature (Thermal Conductive vs K/J) Type Range | 0.1℃ |
Temperature (Thermal Conductive vs K/J) Type Resolution | ±2℃ | Humidity Meter Range | 10~95%RH | Humidity Meter Resolution | 0.1%RH |
Humidity Gauge accuracy | <70%RH:±4% ≧70%RH:±4%rdg±1.2%RH | Sound-level meter | Automatic Range: (30 to 130 dB), Manual Range: L = 30 to 80 dB, M = 50 to 100 dB, H 80 to 130 dB, Resolution 0.1 dB, Frequency Range: 31.5 to 130 dB |
Please check the type/dimensions/specifications of the part LM-8102 in the Multi Environment Measuring Instrument LM-8102 series.
How can we improve?
How can we improve?