(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 10% high concentration sodium concentration meter.
· Front panel is waterproof specification.
· Automatic temperature correction function included.
· Equipped with data hold function.
· Battery consumption display function.
· Display unit: % weight
Product Type | Densitometer | Measuring range | 0.01-10.00% sodium concentration (%weight) | Body Size | 68(W)X200(H)X30(D)mm |
---|---|---|---|---|---|
Probe Length | Ф22X120mm | Cable length | Approx. 1.2 m | Mass(g) | Approx. 270 |
Type | 10% High Concentration Sodium Concentration Meter | Power Supply | 006P(9V)X1 | Application environment | 0–50°C Humidity 80% RH or Less |
Standard accessories | Battery, Gloves x 1, Instruction Manual | Display | 21.5 mm 4-digit LCD (digital display) | Display resolution | 0.01% sodium concentration |
Accuracy | Salinity of ±0.5% (at 23±5°C) | Temperature compensation | 0-50°C (Automatic) | Display interval | 0.4 seconds/cycle |
Power consumption | Approximately 5 mA |
How can we improve?
How can we improve?