1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Conductivity Meter

MHT MEASURING TOOL

Digital Conductivity Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,653.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simple measurement of conductivity that is a guideline for water turbidity.
· Separate type.
· For schools, laboratories, factories, etc.
· Display unit: mS/cm (millisiemens)

 
Part Number
CD-4302
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,653.50

MHT MEASURING TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Conductivity Meter Measuring Range(S/m) 0.1999/1.999 Measuring range 1.999mS/cm/19.99mS/cm
Minimum scale 0.001(1.999mS)/0.01(19.99mS) Sampling 0.4 seconds/cycle Display Accuracy ±(1%+2dgt)
Size 70(W)X131(H)X25(D)mm Probe Length Ф22X120mm Mass(g) Approximately 220
Type Simple measurement of conductivity that is a measure of turbidity of water Power Supply 006P(9V)X1 Accessories Conductivity Electrode x 1, Battery, Instruction Manual