1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General measurement sensor TP-02A (Part Number)

MHT MEASURING TOOL

General measurement sensor TP-02A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

k thermocouple sensor that can measure from -50 to +500°C.
[Features]
·Size: ⌀3.2 (diameter 3.2 mm) ×100 mm.
·Cable Length: About 1.2 m.
[Applications]
·For surface temperature measurement of electronic devices, parts, and substrates.
·For temperature control of each environment.

 
Part Number
TP-02A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MHT MEASURING TOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Heat Detection Sensor Temperature Measuring Range(°C) -50 – 500 Detailed Type General Purpose Measuring Sensor
Size(mm) φ3.2×100 Size (cable length)(m) Approximately 1.2