1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sensor for Surface Measurement

Sensor for Surface Measurement
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,130.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensor for surface measurement.

 
Part Number
MTLP-41
MTLP-44TW
MTLP-45
MTLP-53
MTLP-63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Size
(mm)

฿ 999,999,999.00

MHT MEASURING TOOL 1 Piece(s) Quote -20~400φ15×115

฿ 2,130.75

MHT MEASURING TOOL 1 Piece(s) 45 Day(s) -20~600φ10×150

฿ 4,602.00

MHT MEASURING TOOL 1 Piece(s) 12 Day(s) -30~480φ15×150

฿ 999,999,999.00

MHT MEASURING TOOL 1 Piece(s) Quote -30~25032(W)×22(H)

฿ 999,999,999.00

MHT MEASURING TOOL 1 Piece(s) Quote -20~45044(W)×22(H)

Loading...

  1. 1

Basic Information

Product Type Heat Detection Sensor Detailed Type Sensor for Surface Measurement Size (cable length)(m) Approximately 1