(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Usable immediately after mounting the thermistor sensor.
· The set value is retained, even if the power is cut.
· LED brightness can be adjusted in 8 steps.
· Displays the maximum and minimum values of the cumulative measured value (when powered on).
· Relay Contact Output
Product Type | Thermometer (External Sensor Type) | Temperature Measuring Range(°C) | -50~110 | Size(mm) | 72(W)×36(H)×21.3(D) |
---|---|---|---|---|---|
Features | The set value is retained, even when the power suddenly shuts off. LED brightness is adjustable to 8 levels. Displays the maximum and minimum values of cumulative measured values (when the power is on). Relay contact output | Sensor | Thermistor (Included) (NTC103K) | Power Supply | 7-15 VDC (MAX 150 mA) 12 VDC recommended |
Mass(g) | Approximately 27 | Application environment | 0-40°C 80%RH or less, However, there must be no condensation | Sampling | 4 seconds/cycle |
Resolution | 0.1℃ | Storage temperature and humidity | -10 to 60°C 80%RH or less, but do not subject to condensation | Accuracy | -50~-40℃(±0.8℃)/-40~85℃(±0.5℃)/85℃~110℃(±1.0℃) |
Relay contact output | 1A/30VDC/0.3A/125VAC | Features | With a thermistor sensor included, the product is usable out of the box. |
How can we improve?
How can we improve?