1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital LED Display Large Font Thermometer

MHT MEASURING TOOL

Digital LED Display Large Font Thermometer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 51,907.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sudden rises and falls in temperature won't be overlooked.
· Large, clearly visible red LED display (character height: 101 mm).
· Upper limit/lower limit temperature settings can be performed, and if the setting value is exceeded, 24 VDC/2 A output can be obtained.
· Upper limit/lower limit temperature settings can be performed, and if the setting value is exceeded, an LED flashes.
· Upper limit/lower limit temperature settings can be performed, and if the setting value is exceeded, an alarm sounds.
· The thin design makes it easy to install on walls, ceilings and other areas in schoolyards, parks, gyms, sports facilities, factories, refrigerated warehouses, fresh produce markets, hospitals, elderly care facilities, etc.
· Voice synthesizer alarm has the following customized messages available.

 
Part Number
MT-872 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 51,907.00

฿ 41,525.60

MHT MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer (Installation Type) Temperature Measuring Range(°C) -9.9~99.9 Size(mm) 400(W)×180(H)×50(D)
Accuracy(m) ±1°C (0 to 40°C); Other than those described to the left ±2°C Measuring range -9.9~99.9℃ Features Large, red easily visible LED display. (Character height 101 mm) Featuring temperature settings with upper limit and lower limit, with 24 VDC/2 A output when the set value is exceeded. Featuring temperature settings with upper limit and lower limit, with LED flashing (blinking) when the set value is exceeded. Featuring temperature settings with upper limit and lower limit, with alarm sounded when the set value is exceeded. Simple installations with thin design on wall surfaces and ceilings at school yards, parks, gymnasiums, sport facilities, manufacturing plants, cold storage warehouses, perishable food sales locations, hospitals, nursing homes, etc. Voice synthesizer alarm (MT-870-KS, sold separately) has following customized messages available. Many more voice messages are also available. (Channel 1: "It is hot. Go inside"; Channel 2: "The temperature is rising." Be careful of heatstroke.")
Power Supply 24 VDC / 2.5 A (Using AC Adapter) Mass(g) Approximately 2500 Application environment -10 to 50°C, 80% RH or less (No Condensation)
Resolution 0.1℃ Accessories Temperature sensor (cord length 30 m) X 1, power supply AC adapter (24 V DC/2.5 A) X 1 Mounting bracket (straight / L shape) X 2 each Storage temperature and humidity -20 to 60°C, 80% RH or less (No Condensation)
Measurement Period 1 seconds/cycle External output DC24V/2A Features Sudden rise and fall in temperature can't be overlooked.

Please check the type/dimensions/specifications of the part MT-872 in the Digital LED Display Large Font Thermometer series.