1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solar Digital Thermometer, Indoor, MT-889

MHT MEASURING TOOL

Solar Digital Thermometer, Indoor, MT-889
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Operation indoors (250 lux or higher), with MAX/MIN display feature

[Features]
· Solar batteries eliminates the need of battery replacement

 
Part Number
MT-889
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MHT MEASURING TOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) 0–50 Size(mm) 64(W)×68(H)×13(D)
Accuracy(m) ±1°C (10 to 40°C); ±2°C (other than those described to the left) Features Operation Indoors (250 Lux or higher), With MAX/MIN Display Feature Power Supply Amorphous Solar Battery
Mass(g) Approximately 33 Accessories 64 (W) x 68 (H) x 13 (D) mm Approx. 33 g Measurement Period Approx. 10 Seconds
Features Solar batteries eliminates the need of battery replacement