1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Center Thermometer MT-809

MHT MEASURING TOOL

Digital Center Thermometer MT-809
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,050.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Calibrated thermometer for managing cooking hygiene at 0°C, 80°C, 180°C, with performance chart.
· T type (Constantan).
· Thermocouple method.
· From food temperature control and HVAC construction to cooking, horticulture, and outdoors leisure.
· Waterproof specification.
· IP65 compliant.
· With Strong Magnet

 
Part Number
MT-809
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,050.59

MHT MEASURING TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Center Thermometer Temperature Measuring Range(°C) -50~350 Size(mm) 202(L)×43(H)×20(D)
Accuracy(m) ±1°C or ±1%, whichever is greater; (-50 to 300°C) operating environment temperature 25°C Measuring range -50~350℃ (In) Metal sensor part dimension(mm) φ3.0×112
Features T type (constantan) thermocouple based, suitable for temperature control for food, air conditioning, cooking, gardening, outdoor leisure. IP65 compliant water proof. With strong fixing magnet. Power Supply CR2032(3V)X1 Mass(g) Approximately 50
Resolution -9.9-199.9°C in 0.1°C steps, otherwise 1°C steps Battery life Approx. 100 Hours (Power Turns Off Automatically After Approx. 30-60 Minutes) Temperature detection time 0.7 seconds/1 revolution
Temperature change display time Changes within 8 seconds from 25°C Protection level IP65 Compliant Main body operating temperature 0-50°C (handle portion)
Features Calibrated thermometer for managing cooking hygiene, 0°C, 80°C, 180°C, with performance chart