Data Logger Type Digital Thermometer (4-Contact Type)

Brand :
MOTHERTOOL

Caution

    Product Description

    [Features]
    · 4 ch, uses a thermocouple sensor, allows measurement over a wide range (-200 to 1,370°C).
    · Uses data logger function for data recording (dedicated software included as standard).
    · Data logger function (up to 16,000 pts).
    · T1-T2 temperature difference display, 4-point temperature simultaneous display.
    · Data hold, deviation temperature, maximum value, minimum value display function.
    · Auto Power Off (turns off after 30 minutes, function release possible), Battery Consumption Display Function

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Data Logger Type Digital Thermometer (4-Contact Type) | MOTHERTOOL | MISUMI Thailand