(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
2 points can be measured at the same time due to dual display. Ideal for HVAC temperature control with temperature monitor.
Product Type | Thermometer (External Sensor Type) | Temperature Measuring Range(°C) | 0–90 | Size(mm) | 72(W)×34(H)×16.2(D) |
---|---|---|---|---|---|
Accuracy(m) | ±1.0℃(0~40℃) | Measuring range | 0℃~90% | Features | 2 points can be measurable at same time due to dual display. It is suitable for temperature control of air conditioner. |
Use | For temperature monitor | Power Supply | CR2032 (3 V) x 1 (with test battery) | Mass(g) | Approx. 40 (batteries included) |
Application environment | 0-40°C 80%RH or less (However, there must be no condensation) | Resolution | 0.1℃ | Storage temperature and humidity | 0-60°C 70%RH or less (However, there must be no condensation) |
Battery life | Approximately 1 years | Detection System | Thermistor | Function | Thermometer |
Measurement Period | 3 seconds/cycle | Sensor cord length | Approx. 1.5 m |
How can we improve?
How can we improve?