1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Non-Contact Radiation Thermometer MT-9

MEASURING TOOL

Non-Contact Radiation Thermometer MT-9
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,638.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Radiation thermometer which can perform measurements in 1 second with button operation.
[Features]
· Easy to recognize points to measure with a laser pointer.
· Equipped with a hold function for maximum value / minimum value / average value / temperature difference value for measured values.
· Enables quick measurement of temperature in areas that cannot be directly touched.
[Applications]
· For measuring the temperature of the heating section of a household appliance, etc.
· For temperature management in processes such as painting automobiles and molded parts.
· For various types of HVAC management.
· For heating process temperature management of films, etc.

 
Part Number
MT-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,638.94

MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Radiation Thermometer Temperature Measuring Range(°C) -60~760 Size(mm) 39(W)×175.2(H)×71.9(D)
Accuracy(m) ±2% or ±2°C of the read value, whichever is greater Measuring range -60~760℃ Power Supply AAA Batteries x 2 (Test Battery Included)
Mass(g) Approx. 170 (No Battery) Application environment 0°C-50°C, 70% or less (but there must be no condensation) Resolution 0.1°C(-9.9°C-199.9°C) 1°C for others
Response time Approx. 1 Seconds Emissivity Variable within 0.10-1.00 (shipping time: 0.95) Storage temperature and humidity -10°C to 50°C, 80% or less (but do not subject to condensation)
Measurement view range Measurement Distance (D): Measurement Area Diameter (S) =20: 1 Battery life Approx. 16 Hours (Continuous Operating, When Using Alkaline Batteries)

Please check the type/dimensions/specifications of the part MT-9 in the Non-Contact Radiation Thermometer MT-9 series.