1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Thermo Hygrometer / Dew Point Meter

MHT MEASURING TOOL

Digital Thermo Hygrometer / Dew Point Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,072.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thermometer/hygrometer that can also be used for dew point temperature control.
· Displays the maximum and minimum humidity data.
· Separate type temperature/humidity sensor (cord length 1.2 m) included

 
Part Number
HT-305
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,072.00

MHT MEASURING TOOL 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature Measuring Range(°C) 0–50 Measured humidity range(%RH) 10 to 95
Size(mm) Main Body 60 (W) X 135 (H) X 33 (D) Accuracy(m) Humidity: ±3% (<70% RH) other than the above 3% rdg + 1% RH, Humidity: ±0.8°C Measuring range Humidity 10-95% Temperature 0-50°C
Probe part dimension(mm) 197 Features Displays the Maximum and Minimum Humidity Data, Equipped with Separate Type Temperature and Humidity Sensors (Cord Length 1.2 m) Sensor Thin-film capacitive sensor (humidity) thermistor sensor (temperature)
Power Supply 006P(9V)X1 Mass(g) Approximately 350 Sampling 0.8 seconds/cycle
Resolution 0.1%RH・0.1℃ Accessories Battery, Humidity Probe, Instruction Manual Features Thermo-Hygrometer with Dew Point Temperature Control

Please check the type/dimensions/specifications of the part HT-305 in the Digital Thermo Hygrometer / Dew Point Meter series.