1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Panel Mount Thermometer

MHT MEASURING TOOL

Panel Mount Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Temperature monitor.
· Uses a thermistor with quick response.
· Clearly visible red LED display.
· Character height 13 mm.

 
Part Number
AUM-140-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MHT MEASURING TOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature Measuring Range(°C) -40 – 100 Size(mm) 80(W)×38(H)×65(D)
Accuracy(m) ±1℃(-20~100℃) Measuring range -40~100℃ Features An easy to see red LED display with text height of 13 mm using a thermistor with quick response
Sensor Thermistor sensor (Included) Sensor error (±0.8°C) Power Supply 13 VAC/DC - 15.0 VAC Adapter Included, Sold Separately: AUM-140-2 (transformer-included type) Operating temperature and humidity range 0-60°C, 80%RH or less (Must be without Condensation)
Resolution 0.1℃ Features Temperature monitor