(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· SD card data logging type digital multi air quality checker.
· Multi air quality checker that can measure O2, CO, CO2, temperature, and humidity with 1 unit.
· Easy PC data analysis/editing is available by storing data in SD card.
Target gas | Carbon Monoxide / Carbon dioxide | Product Type | Gas Sensor | O2 Measurement precision | ±(1%rdg+0.2%) |
---|---|---|---|---|---|
CO2 Measurement precision | ±40 ppm (1,000 ppm or lower)/±5%rdg (1,000 to 3,000 ppm)/±250 ppm (3,000 ppm or higher) | CO Measurement precision | ±(5%rdg+2ppm) | Temperature Measurement Precision(°C) | ±0.8 |
Measurement Precision | ±(3%rdg+1%RH) | Measuring Range | O2: 0-30%, CO2: 0-4,000 ppm, CO: 0-1,000 ppm, Temperature: 0-50° C, Humidity: 5-95% RH | Resolution | O2:0.1%, CO2:1 ppm, CO:1 ppm, Temperature: 0.1° C, Humidity: 0.1% RH |
Response Time | O2: within 15 sec, CO: within 30 sec | External size(mm) | 68 (W) x 177 (H) x 45 (D), O2/CO Probe: φ38 x 150 CO2 Probe: 38 (W) x 190 (H) x 28 (D) Humidity Probe: 197 (L) | JAN Code | 4986702302511 |
Mass | Approx. 350 g | Power/ power consumption | AA Batteries x 6, 9 VDC / AC Adapter (Sold Separately) | Accessories | Hard Case, Sensor Probes, SD Card 1 GB, Manual, Battery |
Sensor | O2/CO: Galvanic Method CO2: NDIR Type Temperature: Thermistor Humidity: Electrostatic Capacity Type | Sampling | Main Body: Approx. 1 sec. data logger (auto): 2 sec. to 8 hrs. 59 min. 59 sec data logger (manual): each time button is pressed, up to 99 points recorded (1 to 99 points) | Data output | SD Card (1 to 16 GB) /USB/RS232C |
Application environment | 0-50°C, 80%RH or less | Alarm | O2: 18% or less, Buzzer | Features | Easy PC data analysis/editing is available by storing data in SD card. |
Please check the type/dimensions/specifications of the part AQ-9901SD in the SD Card Data Log Type Digital Multi Air Quality Checker series.
How can we improve?
How can we improve?