(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GTP10 |
GTP12 |
GTP15 |
GTP18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pulley (mm) |
Claw Reach Length (mm) |
Male Thread O.D. (mm) |
Set Mass (kg) |
Maximum Load Capacity (kN) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 51,295.00 ฿ 40,163.99 |
SUT HAND TOOL | 1 Piece(s) | 91 Day(s) | 100 to 250 | When using L: When using 125/S: 150 | 32 | 20 | 100 | ||
฿ 86,941.54 ฿ 58,224.75 |
SUT HAND TOOL | 1 Piece(s) | 40 Day(s) | 120 to 300 | When using L: When using 175/S: 200 | 32 | 24 | 100 | ||
฿ 76,678.00 ฿ 73,373.18 |
SUT HAND TOOL | 1 Piece(s) | 40 Day(s) | 150 to 375 | When using L: When using 180/S: 210 | 38 | 36 | 140 | ||
฿ 136,842.04 ฿ 95,926.27 |
SUT HAND TOOL | 1 Piece(s) | 40 Day(s) | 180 to 450 | When using L: When using 220/S: 250 | 44 | 43 | 140 |
[Features]
· Gears, pulleys and the like that are stuck due to rust and seizure can be easily pulled out through hydraulic power.
· Stabler setting with 3 jaws
Part Number |
---|
GTP10 |
GTP12 |
GTP15 |
GTP18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pulley (mm) |
Claw Reach Length (mm) |
Male Thread O.D. (mm) |
Set Mass (kg) |
Maximum Load Capacity (kN) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 51,295.00 ฿ 40,163.99 |
SUT HAND TOOL | 1 Piece(s) | 91 Day(s) | 100 to 250 | When using L: When using 125/S: 150 | 32 | 20 | 100 | ||
฿ 86,941.54 ฿ 58,224.75 |
SUT HAND TOOL | 1 Piece(s) | 40 Day(s) | 120 to 300 | When using L: When using 175/S: 200 | 32 | 24 | 100 | ||
฿ 76,678.00 ฿ 73,373.18 |
SUT HAND TOOL | 1 Piece(s) | 40 Day(s) | 150 to 375 | When using L: When using 180/S: 210 | 38 | 36 | 140 | ||
฿ 136,842.04 ฿ 95,926.27 |
SUT HAND TOOL | 1 Piece(s) | 40 Day(s) | 180 to 450 | When using L: When using 220/S: 250 | 44 | 43 | 140 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?